型号
资源
支持
Certifications and compliances
IP (IEC60529): IP66
Design features
Available with 3000K, 4000K, 5000K and 6500K color temperatures
Permissible temperature range: -40˚C to +55˚C (for normal applications); -25˚C to +55˚C (for emergency lighting applications)
Anti-shock and vibration-proof
Mercury-free
Instant ON without time delay
Long fixture life and years of maintenance-free operation
Standard materials
Housing – copper-free aluminum
Lens – polycarbonate
RelatedProducts
productfamily.specification
Ordering information
For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".
productfamily.downloadlink
安装说明书
Instruction Manual - PLLE LED Linear Light Fixtures
Download
(PDF 363 KB , 01/06/2021)
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
PLLE Industrial LED Linear Light Fixtures
您确定吗?
您确定吗?
×
×