75 RPM rotating reflector, suitable for intermittent operation
Neoprene gasket resists petroleum and provides a watertight seal
Protective guard available
Heat and impact resistant tempered glass in clear, yellow, green, red or blue
Rugged cast design for high abuse areas
Standard Materials
Housing: Cast copper free aluminum or marine brass
Hardware: Stainless steel
Gasket: One piece silicone
productfamily.specification
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.