Paragraph to be confirmed - datasheet not finalised yet
Using the latest developments in LED and optical control, the Pacemaker offers a wide distribution, that is coupled with boundary pushing lumen outputs, that make lighting any open area uniformly, very simple, yet it is equally comfortable lighting smaller spaces, such as racking aisles.
Pacemaker offers a nominal lumen output of 30,000 to 70,000 lumens, up to 165 Llm/cW and a single point of suspension.
Pacemaker - side view with luminaire face visible.
Pacemaker - side view with luminaire fins visible.
Based on the traditional lighting design and aesthetics, the Pacemaker has been created with a single point suspension alongside a secondary safety tether at the top of each luminiaire to support installation.
This design ensures that any replacements of older discharge highbays is simple and hassle free whislst allowing the infrastructure costs to be kept to a minimum on new build projects.
Part number | Description | Lumen Output (lm) | Nominal Efficacy (Llm/cW) | Nominal Wattage (W) | Weight (Kg) |
PKRWL354KDD | Pacemaker 35k DALI | 35,000 | 226 | 159 | |
PKRWL404KDD | Pacemaker 40k DALI | 40,000 | 266 | 156 | |
PKRWL504KDD | Pacemaker 50k DALI | 50,000 | 341 | 151 | |
PKRWL604KDD | Pacemaker 60k DALI | 60,000 | 426 | 144 | |
PKRWL704KDD | Pacemaker 70k DALI | 72,000 | 539 | 135 | |
ELPKRWL354KDD |
Pacemaker 35k DALI Emergency | 35,000 | 226 | 159 | |
ELPKRWL404KDD |
Pacemaker 40k DALI Emergency | 40,000 | 266 | 156 | |
ELPKRWL504KDD |
Pacemaker 50k DALI Emergency | 50,000 | 341 | 151 | |
For Emergency (up to 20m) option add EL in front of catalogue number, e.g. PKRWL404KDD becomes ELPKRWL404KDD For Sensor Mid Bay (up to 9m) option add M in front of catalogue number, e.g. PKRWL404KDD becomes MPKRWL404KDD For Sensor High Bay (up to 16m) option add U in front of catalogue number, e.g. PKRWL404KDD becomes UPKRWL404KDD Please note, the 70,000 lumen variant is not available with Emergency functionality. |
Materials | • Body – Rolled aluminium housing with laser cut fins coated in RAL 9005 Satin black • Reflectors – Faceted polycarbonate 53° |
Installation Notes | • Eyelet for single point suspension • Circa 1500mm black, free end flex • Tab for secondary safety tether (if required) • Fused as standard |
Options | • DALI as standard • Fully integral emergency* (not available on 70,000 lumen variant) • Lighting control options including integrated occupancy and daylight detectors for mounting up to 20m |
Specification | To specify state: Single point suspended large space luminaire, with rolled aluminium housing, laser cut, heat dissipation fins with a post coat powder paint finish. High performance faceted wide reflectors with high output light engines and integrated emergency/sensor options, as Eaton’s Pacemaker range, part no. _________________ |