Floodlights

Hazard-Gard EVMA Explosionproof HID Floodlights

Crouse-Hinds series Hazard-Gard EVMA explosionproof floodlights are certified for use in Class I, Division 1 hazardous areas. They are ideal for:

  • Heavy process industries where flammable or explosive vapors or gases are present
  • Petroleum refineries, chemical and petrochemical plants
  • Locations requiring elevated ambient capability

EVMA floodlights may be mounted to a wall or structure.

Safety
Class I, Division 1
Wide range
50-400W HPS and MH options
Installation ease
Factory sealed

Certifications and compliances

NEC/CEC

  • Class I, Divisions 1 & 2, Groups B (with suffix GB), C, D

UL standards

  • UL844
  • UL595

CSA standard

  • C22.2 No. 137

Design features

  • Wide range of light sources and wattages to meet specific lighting needs – 50, 70, 100, 150, 200, 250 and 400W high pressure sodium (HPS); 70, 100, 175, 250 and 400W metal halide (MH)
  • Elevated ambient capability permits reliable operation at high ambient temperature; selected luminaires are suitable for ambient temperatures up to 65°C
  • Luminaire is factory wired; power is fed through "wireless" connection block which serves as a mechanical seal between conduit and ballast compartments, eliminating the need for an external, field installed seal; the result is fast, easy installation
  • High bay reflectors of Alzak aluminum
  • Internally fluted glass globes reduce glare and provide comfortable viewing light
  • High power factor (90%+) ballasts reduce power costs – allow more luminaires per circuit
  • Integral ballasts – separate ballasts are not required; lowest installed cost
  • Factory sealed, porcelain, mogul base socket
  • The trunnion arm gives you the ability to offer a Hazard-Gard floodlight with varying degrees of adjustability between -90° and +90°
  • When mounting on a wall, there are numerous mounting arrangements – due to the pre-drilled openings in the wall bracket

Standard materials

  • Mounting module, cover, ballast housing, guard and globe ring – copper-free aluminum
  • Globe – heat- and impact-resistant glass
  • Exterior hardware – stainless steel
  • Lamp socket – porcelain with stainless steel screw shell
  • High bay reflector – Alzak aluminum

productfamily.specification

Ordering information

For additional voltage options, please refer to the EVMA catalog page in the Resources tab.
Catalog Number Lamp Type Wattage Voltage Hub Size
EVMA42051/MT S812 EV3912
High pressure sodium
50W Multi-tap 3/4"
EVMA42071/MT S812 EV3912
High pressure sodium
70W Multi-tap
3/4"
EVMA42101/MT S812 EV3912
High pressure sodium
100W Multi-tap
3/4"
EVMA42151/MT S812 EV3912
High pressure sodium
150W Multi-tap
3/4"
EVMA42201/MT S812 EV3912
High pressure sodium
200W Multi-tap
3/4"
EVMA42251/MT S812 EV3912
High pressure sodium
250W Multi-tap
3/4"
EVMA42401/MT S812 EV3912
High pressure sodium
400W Multi-tap
3/4"
EVMA42051/480 S812 EV3912
High pressure sodium
50W
480V 3/4"
EVMA42071/480 S812 EV3912
High pressure sodium
70W 480V
3/4"
EVMA42101/480 S812 EV3912
High pressure sodium
100W 480V
3/4"
EVMA42151/480 S812 EV3912
High pressure sodium
150W 480V
3/4"
EVMA42201/480 S812 EV3912
High pressure sodium
200W 480V
3/4"
EVMA42251/480 S812 EV3912
High pressure sodium
250W 480V
3/4"
EVMA42401/480 S812 EV3912
High pressure sodium
400W 480V
3/4"
         
EVMA92071/MT S812 EV3912
Metal halide
70W Multi-tap
3/4"
EVMA92101/MT S812 EV3912
Metal halide
100W Multi-tap
3/4"
EVMA92171/MT S812 EV3912
Metal halide
175W Multi-tap
3/4"
EVMA92251/MT S812 EV3912
Metal halide
250W Multi-tap
3/4"
EVMA92401/MT S812 EV3912
Metal halide
400W Multi-tap
3/4"
EVMA92071/480 S812 EV3912
Metal halide
70W 480V 3/4"
EVMA92101/480 S812 EV3912
Metal halide
100W 480V
3/4"
EVMA92171/480 S812 EV3912
Metal halide
175W 480V
3/4"
EVMA92251/480 S812 EV3912
Metal halide
250W 480V
3/4"
EVMA92401/480 S812 EV3912
Metal halide
400W 480V
3/4"
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close