型号
资源
支持
Certifications and compliances
NEC/CEC
Class I, Divisions 1 & 2, Groups C, D – 100W max.
Class I, Zone 1, IIB
Class II, Divisions 1 & 2, Group G – 75W max.
Class III – 75W max.
UL standard
UL781
CSA standard
C22.2 No. 137
Design features
Pressure connector terminals for portable cord
Lightweight – 4.25 lbs.
Designed for rough service – swivel hook, ease in relamping
Standard materials
Guard and globe holder – copper-free aluminum
Handle – molded phenolic composition
Globe – heat- and impact-resistant glass
RelatedProducts
productfamily.specification
comparisionGoBack
×
×
Something went wrong
Sorry, we can't get that information right now.
productfamily.downloadlink
安装说明书
IF 282 - EVH106 Portable Lighting Fixture for Hazardous Locations
Download
(PDF 79 KB , 08/09/2021)
目录
EVH Incandescent Portable Hand Lamps catalog page
Download
(PDF 705 KB , 11/12/2019)
认证报告
Canadian certification
UL certification
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
EVH Incandescent Portable Hand Lamps
您确定吗?
您确定吗?
×
×