型号
资源
支持
Certifications and compliances
SEB 10/SEB 10 L models:
EC-Type Examination Certificate: BVS 15 ATEX E 122 X
Marking accd. to 2014/34/EU: Ex II 2 G Ex e ib mb IIC T4 Gb; Ex II 2 D Ex tb IIIC T85°C Db
EC-Type approval acc. guideline 2009/19/EG (EMV in vehicles): e1 058129
Degree of protection accd. to EN 60529: IP66
SEB 9/SEB 9 L models:
EC-Type Examination Certificate: BVS 09 ATEX E 005 (SEB 9 only); BVS 08 ATEX E 116 (SEB 9 L only)
EC-Type approval acc. guideline 2009/49/EC (EMV in vehicles): e1 035969
Marking accd. to 2014/34/EU: Ex II 2 G Ex e ib IIC T4 Gb; Ex II 2 D Ex tb IIIC T85°C Db
Degree of protection accd. to EN 60529: IP65
SEB 8/SEB 8 L models:
EC-Type Examination Certificate: BVS 08 ATEX E 116
EC-Type approval acc. guideline 2009/19/EG (EMV in vehicles): e1 035969
Marking accd. to 2014/34/EU: Ex II 2 G Ex e ib IIC T4 Gb; Ex II 2 D Ex tb IIIC T85°C Db
Degree of protection accd. to EN 60529: IP65
Design features
Increased operational safety
Innovative LED lens system with optimized light power (SEB 10): up to 365 lumens
Broken filament detection and automatic switch over to secondary light for halogen version
Focusing beam – from search light to work light (SEB 8/9) or two-lens system with search and work light (SEB 10)
No overcharging of the battery due to a recharge dependent on the used capacity
High degree of protection: IP65
Standard materials
Enclosure – polyamide
Light aperture – mineral glass
RelatedProducts
productfamily.specification
Ordering information
For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".
productfamily.downloadlink
图纸
Crouse-Hinds series CEAG SEB Explosion-protected Search Lights customer drawings
Download
(ZIP 828 KB , 21/03/2023)
安装说明书
Operating Instructions - SEB 10 Search Lights
Download
(PDF 715 KB , 19/05/2021)
Operating Instructions - SEB 8 Search Lights
Download
(PDF 999 KB , 19/05/2021)
宣传册
Crouse-Hinds series CEAG SEB 10 Brochure - DE
Download
(PDF 411 KB , 24/05/2023)
Crouse-Hinds series CEAG SEB 10 Brochure - EN
Download
(PDF 409 KB , 24/05/2023)
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
CEAG SEB Explosion-protected Search Lights
您确定吗?
您确定吗?
×
×