Floodlights

Aethon - Outdoor IP67 LED floodlight

Aethon represents a new generation in area floodlighting. Along with a striking aesthetic, Aethon gives the designer real choice when considering a multitude of applications and scenarios. Pressure cast aluminium provides a robust housing and frame and also acts as an excellent heat sink, ensuring optimum performance from the LED chip array at both low and high ambient temperatures.

Whether your focus is on minimising capital expenditure, payback period or through life cost savings, LED lighting solutions present a smart business investment versus traditional technology, such as HID or fluorescent.

Performance
Operating temperatures of -40°C to +50°C
Versatile
Three optical distributions for a range of applications
Applications
Low upward distribution helps in ‘dark sky’ locations

Design flexibility, one Aethon at a time

Careful design and light shielding helps avoid light trespass helping to alleviate planning issues. The Aethon advantage is the suite of optical distributions available combined with multiple outputs, which gives total design flexibility and scheme efficacy.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Mounting brackets

The Aethon also has a range of fixed brackets for efficient installation. Made from steel or pressure cast aluminium, each bracket is chosen during the ordering process to ensure the right support for your installation.

Type A - Mounting arm

Type D - Two piece bracket

Type B - Pole mount arm

Type E - Easy hang wall plate (small only)

Type C - Large yoke

View Eaton's full range of floodlights, bollards and exterior lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
productfamily.specification

Part numbers

Part No    Distribution type  Bracket type  Lumen output  Wattage  Llm/cW  Weight (kg)  Windage
Aethon Small 86Watt            
AET5S865KAZ  5 9220 86 107.2 6.2 0.072M²
AET5S865KBZ  5 9220 86 107.2 6.0 0.044M²
AET5S865KCZ 5 9220 86 107.2 6.5 0.042M²
AET5S865KDZ  5 9220 86 107.2 6.7 0.047M²
AET5S865KEZ 5  E  9220 86 107.2 5.9 0.037M²
AET3S865KAZ  3 8338 86 97.0 6.2 0.072M²
AET3S865KBZ  3  B  8338 86 97.0 6.0  0.044M²
AET3S865KCZ  3 8338 86 97.0 6.5 0.042M²
AET3S865KDZ  3 8338 86 97.0 6.7 0.047M²
AET3S865KEZ  3  E 8338 86 97.0 5.9 0.037M²
AET1S865KAZ  1  A  9308 86 108.2 6.2 0.072M²
AET1S865KBZ  1  B  9308 86 108.2 6.0  0.044M²
AET1S865KCZ  1 9308 86 108.2 6.5 0.042M²
AET1S865KDZ  1 D 9308 86 108.2 6.7 0.047M²
AET1S865KEZ  1 9308 86 108.2 5.9 0.037M²
                 
Aethon Small 120Watt  Distribution type  Bracket type  Lumen output  Wattage  Llm/cW  Weight (kg) Windage
AET5S1205KAZ 5 A 12784 121 105.7 6.2 0.072M²
AET5S1205KBZ  5 12784 121 105.7 6.0  0.044M²
AET5S1205KCZ  5 12784 121 105.7 6.5 0.042M²
AET5S1205KDZ  5 12784 121 105.7 6.7 0.047M²
AET5S1205KEZ  5 12784 121 105.7 5.9 0.037M²
AET3S1205KAZ 3  A  11229 120 93.6 6.2 0.072M²
AET3S1205KBZ  3  B  11229 120 93.6 6.0 0.044M²
AET3S1205KCZ 3 11229 120 93.6 6.5 0.042M²
AET3S1205KDZ  3 11229 120 93.6 6.7 0.047M²
AET3S1205KEZ 3 11229 120 93.6 5.9 0.037M2
AET1S1205KAZ  1 12534 121 103.6 6.2  0.072M²
AET1S1205KBZ  1 B 12534 121 103.6 6.0 0.044M²
AET1S1205KCZ  1 12534 121 103.6 6.5 0.042M²
AET1S1205KDZ  1 D 12534 121 103.6 6.7  0.047M²
AET1S1205KEZ  1 12534 121 103.6 5.9 0.037M2
                 
Aethon Large 177Watt 5  A  19916 178 111.9 12.6 0.103M²
AET5L1775KAZ               
AET5L1775KBZ 5 19916 178 111.9 12.0 0.075M²
AET5L1775KCZ  5 C 19916 178 111.9 13.4  0.075M²
AET5L1775KDZ  5  D  19916 178 111.9 12.7 0.078M²
AET3L1775KAZ  3  A 17538 178 98.5 12.6 0.103M²
AET3L1775KBZ  3 17538 178 98.5 12.0 0.075M²
AET3L1775KCZ  3 17538 178 98.5 13.4 0.075M²
AET3L1775KDZ  3 17538 178 98.5 12.7 0.078M²
AET1L1775KAZ  1 A 19217 178 108.0 12.6  0.103M²
AET1L1775KBZ 1 19217 178 108.0 12.0 0.075M²
AET1L1775KCZ  1 19217 178 108.0 13.4 0.075M²
AET1L1775KDZ  1 19217 178 108.0 12.7 0.078M²
                 
Part No    Distribution type  Bracket type  Lumen output  Wattage  Llm/cW  Weight (kg) Windage
Aethon Large 281Watt            
AET5L2815KAZ  5 30745 276 111.4 12.6 0.103M²
AET5L2815KBZ  5 30745 276 111.4 12.0 0.075M²
AET5L2815KCZ  5 30745 276 111.4 13.4 0.075M²
AET5L2815KDZ  5 30745 276 111.4 12.7 0.078M²
AET3L2815KAZ  3 27357 276 99.1 12.6 0.103M²
AET3L2815KBZ  3 27357 276 99.1 12.0 0.075M²
AET3L2815KCZ  3 27357 276 99.1 13.4 0.075M²
AET3L2815KDZ  3 27357 276 99.1 12.7 0.078M²
AET1L2815KAZ  1 28826 268 107.6 12.6 0.103M²
AET1L2815KBZ  1 28826 268 107.6 12.0 0.075M²
AET1L2815KCZ  1 C 28826 268 107.6 13.4 0.075M²
AET1L2815KDZ  1 28826 268 107.6 12.7 0.078M²

Technical specification

Light Engine and Control Gear Options • High output, high efficacy LED array optimised for precision floodlights
• Energy efficient fixed output control gear
• 5000°K Ra 80 LED array
Materials • Body - Pressure die cast aluminium housing, heat sink and frame. Chromate conversion coating with powdercoat paint finish, RAL 9005
• Lens - Clear flat glass
• Brackets - Steel / Pressure cast aluminium (dependent on option)
Installation Notes • Complete with pre-attached bracket - select at order stage
• Includes 300mm 3 core 1.5mm2 flexible flying lead - easily demountable internally
Photometric Data Aethon offers the choice of three optical distributions, based on the IESNA standard patterns of light distribution, these are defined as Type 1, Type 3 and Type 5 - see next page for details
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close

需要产品支持?

Phone: 01753 608700 option 1, then option 3