Eaton's medium-pressure fixed motors provide design flexibility. All fixed piston motors are available with various configurations including displacement, output shaft, bearing assembly, port configuration, mounting flange and more.
Flexible design accommodates a variety of applications
Numerous shaft and mounting options, three fixed displacement models and two variable displacement models provide flexibility in possible applications. These motors are uniquely suited to fit any application that requires continuous rotary motion at a remote location from the power source.
Resolves tough engineering challenges
Applications that require high speed (>4000 rpm) have to reach for bent axis motors, which can be costly and do not offer any through drive options. Eaton medium-pressure fixed motors are an affordable, high-performance alternative.
Lightweight, durable housing
This housing is not only durable, it allows for easy access when it’s time to service the motor.
Applications:
Harvesters
Sprayers
Feed mixers
Log skidders
Mini backhoes
Asphalt pavers
Fan drives
Sweepers
Mowers
Lawn tractors
Lift trucks
Ready for tough challenges
Find the right solution for even the toughest power management challenges. Eaton’s high-performing components and configurable systems can help you deliver optimal machine performance and uptime.