S26 aluminum gear motors are a great solution for tight spaces, as they are shorter than most other gear motors yet still deliver the necessary horse power to do the job.
Quiet Operation
The 13-tooth gears, versus 10 teeth in previous pumps, minimizes the flow ripple. This reduces noise as well as vibration.
The improved trap reliefs not only increase power, they also help keep oil flowing smoothly to reduce noise.
Improved Efficiency
Improved bearing lubrication system uses inlet oil instead of high pressure oil, improving volumetric efficiency for more power output.
The highly polished shaft and gears improve mechanical efficiency and reduce wear on these components, adding to the service life and reliability of the pump.
Learn why torque density is important in machine design
Ready for tough challenges
Find the right solution for even the toughest power management challenges. Eaton’s high-performing components and configurable systems can help you deliver optimal machine performance and uptime.
Learn more about Eaton gear pumps and motors in this technical catalog. This catalog includes information on series 26 pumps and motors and series l2 pumps; model codes, performance data and general specifications.