TECHNOLOGY
Axial piston
DISPLACEMENT
99-4,097cc (6 to 250 cu in)
CONTINUOUS PRESSURE RATING
275 bar (4,000 psi)

Smooth operation at low speeds

The Dowmax ME’s multiple pistons and double swash plate design allows for smoother operation at speeds as low as 1 rpm. Speed sensor options are available.

Options available for a wide range of applications

Compact and easy to install, all Dowmax ME motors feature a robust construction with options for:

  • 13 different displacements
  • Numerous shaft styles
  • Various mounting configurations

 

Unaffected by thermal shock

Good for starting at cold temperatures, Dowmax ME motors feature a flat, pressure-compensating valve plate that prevents thermal shock.

Applications:

  • Directional drilling machinery
  • Top head drives
  • Marine winches
  • Industrial drives
  • Locks & dams

Featured resources

Let’s work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build, and project management services.
productfamily.specification
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close