The Eaton standard SAE 370 flare type tube fitting conforms to the following hydraulic tube fitting standards. Society of Automotive Engineers, SAE J514.
In a 650 hours salt spray test Eaton’s family of components showed no corrosion migration in comparison to an assembly that combined an Eaton fitting with competitor components. This test illustrates why it is so important to choose Eaton components for your entire hose assembly.
The Eaton Versil-Flare flareless tube fitting can use any standard SAE 37° male flare adapter or hose fitting as a body. This eliminates the need to inventory special flareless tube fitting bodies and results in reduced inventory expense.
The Eaton industrial standard three pieces Versil-Flare flared type tube fitting can be used on the full range of standard steel hydraulic tubing in various wall thicknesses. All three components are constructed from high quality zinc plated steel for long service life.