BENEFITS
Quick connect and disconnects
DECREASE DOWNTIME
Simplifies maintenance and repairs
IMPROVED PERFORMANCE
Absorbs machine vibration
Eaton Flexmaster products consist of tube/pipe joints for the low pressure applications. They are ideal for producing leak-proof connections between pipe ends. They also provide compensation for misalignment of pipes in installations and can absorb relative movement of pipes. 
Flexmaster joints
  • Used on plain end tube or pipe
  • Absorbs vibration
  • Even misaligned piping is no problem
  • Easy to Install

Flexmaster Joints

Eaton Flexmaster products consist of tube/pipe joints for the low pressure applications. They are ideal for producing leak-proof connections between pipe ends. They also provide compensation for misalignment of pipes in installations and can absorb relative movement of pipes.
 

Applications

  • Large engine construction
  • Large gear unit construction
  • Railway rolling-stock and locomotive construction, shipbuilding
  • Heavy machine construction
  • Construction machinery, machine tools, pumps, conveyor systems, general machine construction
  • Chemical plant construction
  • Power-station construction and boilermaking
  • Compressor construction
  • Refineries
  • Repair, workshops, fitters, etc.

Moving the world forward!

The world’s toughest jobs require the best hoses and connectors. From factories to farms, our fluid conveyance solutions are making what matters work.

Let’s work together

Built on a strong legacy of solving some of the industry’s toughest challenges, Eaton’s hydraulics business, together with our global network of Eaton-certified channel partners, has been supporting manufacturers with world-class products and expert service and support for more than 100 years. Our network is trained to help with everything from specifying to prototyping and system assembly to commissioning.
productfamily.specification
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close