COMPACT DESIGN
Easier installation in tight spaces
DESIGN FLEXIBILITY
Wide range of styles, configurations
Improved operation
Designed for safety and reliability

Swivel Joints

Advantages of using Eaton Swivel Joints

1.  Better System Plumbing:

  • Less hose is needed when swivel joints are used, the system is more space efficient. 
  • Can eliminate the need for tubing configurations to accommodate 90° and other angles.
  • Can be directly connected to hose lines frequently eliminating the need for adapters. 

2.  Prevent Hose Twisting and Kinking:

  • The swivel action swivel joints prevent hose twisting and kinking.

3.  Less Downtime:

  • The problem of hose twisting and kinking is eliminated and hose line replacement becomes significantly less.

4.  Absorb System Shock:

  • Swivel joints are not rigid and therefore capable of absorbing some hose shortening when the system is pressurized. 

5.  Cost Savings:

  •  Less hose, fewer adapters and tubing configurations and less downtime add up to saving money when swivel joints are used.

Features

  • Balanced-pressure design
  • Low-drop dimensions
  • Contamination seals
  • 360º rotation
  • Standard O-ring design 

Benefits

  • Show no significant increase in torque with introduction of pressure
  • Fit in compact areas
  • Prevent environmental contaminates from entering the swivel joints
  • Prevent hose twisting, thus increasing hose life
  • Allow quick and reliable field repairs

Welcome to the higher standard

Higher pressure. Higher performance. Beyond SAE certified.

Finding Eaton's swivel joint number is easy using the cross-reference tool

Just type in the former Weatherhead and Aeroquip part numbers or competitive products to find the new Eaton-branded part number.

Let’s work together

Built on a strong legacy of solving some of the industry’s toughest challenges, Eaton’s hydraulics business, together with our global network of Eaton-certified channel partners, has been supporting manufacturers with world-class products and expert service and support for more than 100 years. Our network is trained to help with everything from specifying to prototyping and system assembly to commissioning.
productfamily.specification
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close