OPTIMIZED INVENTORY
Mix and match components
DURA-KOTE PLATING
Superior Corrosion Resistance
DESIGN FLEXIBILITY
Wide range of styles, configurations

Everswage hose ends, components and fittings

Everswage hose ends are permanently attached to Everflex Smooth Bore hose using a swaging process. The unique design of the Everswage collar allows a hose assembly fabricator to slide several collars at once on the hose. This significantly reduces the time required to fabricate an assembly. The most popular industrial fitting configurations, male pipe (NPT) and female JIC (SAE) swivels, are available in 300 Series stainless steel, carbon steel, or brass.

Everswage fittings

Eaton’s Everswage fittings are permanently attached to smooth bore hose using a swaging process. The unique design of the Everswage collar allows a hose assembly fabricator to slide several collars at once on the hose. This significantly reduces the time required to fabricate an assembly. The most popular industrial fitting configurations, male pipe (NPT) and female JIC (SAE) swivels, are available in 300 series stainless steel, carbon steel, or brass. Multiple configurations are available as well as both components and complete fitting assemblies.

Reduced assembly time

The unique design of the Everswage collar allows a hose assembly fabricator to slide several collars at once on the hose. This significantly reduces the time required to fabricate an assembly.

Dura-Kote plating advantage

Corrosion spreads- choose your components wisely!

In a 650 hours salt spray test Eaton’s family of components showed no corrosion migration in comparison to an assembly that combined an Eaton fitting with competitor components. This test illustrates why it is so important to choose Eaton components for your entire hose assembly.

Eaton carbon steel fittings  — with improved corrosion resistance
Eaton carbon steel fittings now come with Dura-Kote plating, which gives you up to 1,000 hours of corrosion resistance. Dura-Kote is an innovative plating technology offers more corrosive protection for longer life, lower replacement costs, and improved appearance. This corrosion protection decreases the likelihood of leaking, which means less equipment downtime and greater productivity. Plus, there are no compatibility issues with Dura-Kote plating. The Eaton carbon steel fittings you rely on today will look, feel, and perform exactly the same.
  • Same form and functional capabilities
  • Same torque values and pressure ratings
  • Same silver appearance
  • Same procedures for assembly

Watch video

Applications

  • High temp hydraulics
  • Steam
  • Chemical transfer, 
  • Corrosive environment applications.

Let’s work together

Built on a strong legacy of solving some of the industry’s toughest challenges, Eaton’s hydraulics business, together with our global network of Eaton-certified channel partners, has been supporting manufacturers with world-class products and expert service and support for more than 100 years. Our network is trained to help with everything from specifying to prototyping and system assembly to commissioning.
productfamily.specification
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close