软管与硬管

Socketless low pressure hose

Our socketless low pressure hoses can be used in a wide variety of industrial and automotive fluid conveyance applications, including air, water, gasoline, and fuel and lubricating oils. Socketless low pressure hoses are available in both durable synthetic rubber and polyester braid covers for selective applications requiring abrasion or wear resistance.
FAST ASSEMBLY
Quick and easy preparation of assemblies, no tools needed
GENERAL PURPOSE
Perfect for low pressure, air, water and diesel fuel transfer
FLEXIBLE
Kink resistant and flexible

Why choose socketless hoses?

Simple

No clamps, bands, wires or bolts required. Special hose construction assure a tight, leak-proof connection with maximum operating pressures up to 350 psi.

Wide variety of applications

For a range of system requirements socket less hose and fittings can be used in a wide variety of industrial and automotive fluid conveying applications, including air, water, gasoline, and fuel and lubricating oils.

Abrasion resistant 

For demanding applications socketless hose is available in both durable synthetic rubber and polyester braid covers for selective applications requiring abrasion or wear resistance.

Eaton’s Easy Couple is the most recognized name in hose for air, water and general purpose applications.

Easy Couple hose exceeds competitive working pressures, in all sizes, including size -16. H201 Easy Couple hose is compatible with fuel, lubricating oils, air and water, supporting a variety of applications from Ag and Construction to MRO programs. Easy Couple hose is a well-engineered hose that translates into longer uptime, more profitable and reliable use. In addition to the H201, Eaton has a number of other Socketless hoses to fit the of today’s demanding applications.

FC332 AQP High temperature socketless hose

Optimal hose performance with robotics and data center cooling applications. Perfect for low pressure air, water and diesel fuel transfer. Textile braid reinforcement with higher temperature performance when compared to H201.

Applications:

  • Air
  • Water
  • Fuel
  • General purpose
  • Transfer hose for air & water
  • Drain line

Platforms:

  • Aerospace
  • Buildings
  • Food & beverage
  • Government
  • Machine building
  • Marine
  • Mining, metals & minerals

 

  • Mobile machinery & equipment
  • Pharmaceuticals
  • Rail
  • Utilities
  • Vehicles
  • Water & wastewater

Featured literature

Explore hydraulic hose fittings

From crimp and reusable fittings, quick disconnect couplings to steel adapters and more, Eaton delivers an incredible range of fittings and connectors for virtually any mobile or industrial application to help you make the right connection every time.

Let’s work together

Built on a strong legacy of solving some of the industry’s toughest challenges, Eaton’s hydraulics business, together with our global network of Eaton-certified channel partners, has been supporting manufacturers with world-class products and expert service and support for more than 100 years. Our network is trained to help with everything from specifying to prototyping and system assembly to commissioning.
productfamily.specification
0
分类标准
()
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close