Eaton's R12 Spiral Hose consists of a 4-wire construction and is made for hydraulic system service with petroleum, fire-resistant, and water-base fluids, fuel, and lubricating systems. Now featuring 4S/6S Spiral Hose Fittings for world-class performance.
This 4- and 6-wire construction hose comes with 5100 psi operating pressure in all sizes and is recommended for use on critical applications in construction, forestry, and other off-highway vehicles. Now featuring 4S/6S Spiral Hose Fittings for world-class performance.
This 4- and 6-wire construction hose comes with 6100 psi operating pressure in all sizes and is recommended for use in extreme-duty applications on construction equipment, oil and gas rigs, mining equipment, and other high-pressure applications. Now featuring 4S/6S Spiral Hose Fittings for world-class performance.
Aeroquip
Type | Name | Applications | ||
Spiral R12 | Premium GH493 MatchMate Global hydraulic hose |
Typical applications include:
|
||
Spiral R13 | Premium FC500 hydraulic hose |
|
||
Spiral R15 | Premium EC600 X-FLEX hydraulic hose | |||
4 & 6- Wire Spiral | Premium abrasion FC736 BRUISER Ultra-abrasion resistant cover | |||
Premium abrasion FC273B BRUISER Ultra-abrasion resistant cover | ||||
Premium low temp. Ice Champion EC810 hydraulic hose |
one | two | three | five |
Weatherhead
Type | Name | Application |
Spiral R15 | Premium EC600 X-FLEX hydraulic hose |
|
4 -Wire Spiral | Premium high temp. EC525 hydraulic hose
|
|
Premium abrasion H430R RhinoHide II High pressure hydraulic hose | ||
4 & 6- Wire Spiral | Premium low temp. Ice Champion EC810 |
Standard Winner
Type | Name | Application |
4 -Wire Spiral | EC415 hydraulic hose | Hydraulic systems service with petroleum and water based fluids, for general use. |
4 & 6- Wire Spiral | EC420 hydraulic hose | Suitable for use in hydraulic systems with high peak pressures and arduous operating conditions. |