Eaton braided hydraulic hoses are fundamental fluid conveyance solutions for various equipment and applications with wide operating pressure ranges, optimal levels of abrasion resistance, long-lasting durability and high-performance transfer capabilities.
Aeroquip
Type | Name | Applications |
One-Wire Braided Hydraulic Hose | Premium GH681 hydraulic hose Premium high temp. GH194 AQP Hi-Impulse MatchMate Blue hydraulic hose |
Low & medium pressurehydraulic systems, petroleum & water-based fluidsconstruction equipment, and agriculture equipment |
Two-Wire Braided Hydraulic Hose | Premium GH781 MatchMate Global hydraulic hose Premium high temp. GH195 AQP Hi-Impluse MatchMate Blue hydraulic hose Premium low temp. GH120 MatchMate ICE hydraulic hose Premium abrasion FC735 BRUISER Ultra-abrasion resistant hydraulic hose |
|
One & Two-Wire Braided Hydraulic Hose | Premium abrasion FC839B BRUISER Ultra-abrasion resistant cover 3000 PSI constant pressure Premium high temp. GH195 AQP Hi-Impulse MatchMate Blue hydraulic hose |
|
Braided R17 | Premium FC639 MatchMate Global 3000 PSI constant pressure |
|
Weatherhead
Type | Name | Application |
One-Wire Braided Hydraulic Hose | Premium H180 WeatherSHIELD hydraulic hose Premium high temp. H190H WeatherBLAZE hydraulic hose |
|
Two-Wire Braided Hydraulic Hose | Premium H280 WeatherSHIELD hydraulic hose Premium high temp. H290H WeatherBLAZE hydraulic hose Premium low temp. H245L WeatherFROST hydraulic hose |
|
One & Two-Wire Braided Hydraulic Hose | Premium abrasion H145R RhinoHide II Abrasion resistant constant pressure hydraulic hose | |
Braided R17 | Premium H145 hydraulic hose 3000 PSI constant pressure hydraulic hose |
Standard Winner
Type | Name | Applications |
One-Wire Braided Hydraulic Hose | EC115 hydraulic hose | Hydraulic system service with petroleum and water-based fluids, for general industrial service |
Two-Wire Braided Hydraulic Hose | EC215 hydraulic hose | Hydraulic system service with petroleum and water-based fluids, for general industrial service |
Braided R17 | EC118 hydraulic hose 3000 PSI constant pressure |
|