REDUCE DOWNTIME
Cut assembly times and boost production
FLEXIBILITY
Fit for wide range of applications
RELIABLE
Durable and dependable

Reusable fittings

  • New Dura-Kote plating technology for up to 1,000 hours of corrosion resistance
  • Engineered to provide peak performance with Eaton’s core braided hose products
  • Can be assembled in the field without special tooling
  • Reduced downtime
  • Quick repair

1R and 2R Series Reusable Fittings

Minimizing downtime with repair and replacement options with 1R and 2R series reusable and field attachable fittings. For use with braided and spiral hose styles.

Socketless field attachable fittings (100 B series, 105 B series)

Applications: Low pressure shop or service air lines. Often used for low pressure lube and oil lines.

Advantages:

  • Easy to assemble – just push the fitting into the hose. No clamps needed!
  • A wide selection of configurations and sizes

SAE 100R5 field attachable fittings (247 N series, 213 N series)

Applications: Medium pressure and high temperature hose lines for a variety of applications including truck, industrial, and small engine where temperature may be a problem.

Advantages:

  • Very popular in heavy-duty truck markets.
  • Good selection of fittings. Compatible with a wide variety of hose types allowing for a diverse number of applications. Non-mandrel assembly.

PTFE field attachable fittings

Applications: For use with Winner EN-TW and Winner EC-TW PTFE hoses. Used in a variety of applications for alternative fuels, bus, truck and off-highway, chemical transfer, engine, hot press, paint & paint spraying.

 

Advantages:

  • Easy to assemble
  • Wide selection of configurations and sizes

E-Z Clip system for A/C refrigerant hoses

Eaton offers one of the simplest A/C hose assembly systems on the market today, the E-Z Clip system. The E-Z Clip system for air conditioning hose assembly was designed to be a flexible installation option without the need for a sizable investment in crimp tooling. Whether used for service in the field or your primary method of assembly, E-Z Clip has you covered. E-Z Clip hose ends are available in hundreds of different configurations and designed for assembly with Eaton’s multi refrigerant GH001 hose. If you are servicing the heavy-duty truck, construction and agriculture market, the E-Z Clip system is a necessity. Eaton’s E-Z Clip hose and fitting connection exceeds SAE J2064 and has been vibration and impulse tested to perform in demanding applications.

Benefits of Eaton’s E-Z Clip system:

  • No guess work
  • No power supply needed
  • No leaking crimps
  • Easy to use in confined areas
  • Reduces installation time by 50%
  • With an industry leading 3-year warranty, the Eaton E-Z Clip fitting is both easy to install and guaranteed to last.

Applications

  • Truck A/C & Refrigeration
  • Bus
  • Agriculture
  • Construction

Dura-Kote plating advantage

Corrosion spreads- choose your components wisely!

In a 650 hours salt spray test Eaton’s family of components showed no corrosion migration in comparison to an assembly that combined an Eaton fitting with competitor components. This test illustrates why it is so important to choose Eaton components for your entire hose assembly.

Eaton carbon steel fittings  — with improved corrosion resistance
Eaton carbon steel fittings now come with Dura-Kote plating, which gives you up to 1,000 hours of corrosion resistance. Dura-Kote is an innovative plating technology offers more corrosive protection for longer life, lower replacement costs, and improved appearance. This corrosion protection decreases the likelihood of leaking, which means less equipment downtime and greater productivity. Plus, there are no compatibility issues with Dura-Kote plating. The Eaton carbon steel fittings you rely on today will look, feel, and perform exactly the same.
  • Same form and functional capabilities
  • Same torque values and pressure ratings
  • Same silver appearance
  • Same procedures for assembly

Watch video

Let’s work together

Built on a strong legacy of solving some of the industry’s toughest challenges, Eaton’s hydraulics business, together with our global network of Eaton-certified channel partners, has been supporting manufacturers with world-class products and expert service and support for more than 100 years. Our network is trained to help with everything from specifying to prototyping and system assembly to commissioning.
productfamily.specification
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close