DESIGN
Designed for ease of use and reliability
DURABLE
Made to last
SAFE
Innovative safety features

Eaton Guardian sleeve FF90754

Eaton’s Guardian Sleeve is designed to protect against damage or injury which may result from a hydraulic hose failure. The ultra-tight weave disperses pressure and fluids that may escape during a hose burst or pinhole leak. With this “line of sight” sleeving, both equipment operators and the environment are guarded from the effects of hose failures.

Benefits

  • Meets line of sight operator specification EN982 ISO norm 833 EN414 and ISO 3457
  • The ultra tight weave resists oil spillage from hose failure
  • Meets ASTM D6770 for abrasion resistance of textile webbing
  • Meets abrasion standard ISO 6945 
  • Meets Fed-STD191-Test Method 5309 for abrasion
  • Densely twisted polyamide 6 yarn offers optimum UV and abrasion protection
  • MSHA approved # IC-234/0 – Meets standard application procedures for acceptance of Flame Resistance Solid Products taken into mines
  • Meets Conductivity Requirements of ISO 8031
  • Tight, smooth surface resists wear

Ensure success

Ensure the success of your hose assembly operation using Eaton warrantied hose assemblies made with Eaton’s superior hose products, hose ends, assembly machines, and tooling. Eaton also offers a wide variety of hose accessory products including protective sleeves, clamps, guards, coils, bend restrictors, bundling straps, spacers and more.

Featured resources

Let’s work together

Whether your products move, turn, shape, mold, lift, dig, or haul, you can depend on Eaton’s fluid conveyance products to deliver the performance you need to stay competitive. Eaton’s unwavering dedication to leadership in mobile and industrial applications has made Eaton one of the world’s preferred suppliers of fluid conveyance systems, parts, controls and engineered solutions. We’re here to help you find the right solution and to answer any questions you may have regarding our extensive line of products.
productfamily.specification
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close