OPERATION
Smooth and dependable
ROBUST CONSTRUCTION
Built to last
DESIGN
Clean cuts with less smoke

Hose saws and blades

Eaton's hydraulic hose cutting system is break-through technology using a toothed knife, cutting with the backs of each tooth, so the knife does not take a kerf. The hose is positioned across two pins and moved into the blade by a feed foot using the extendable handle and adjustable pivot point for cutting larger industrial hose. The feed motion causes the hose to stretch at the point of contact with the blade, allowing it to separate as it is cut. This separation allows the hose to pass clear of the saw blade leading to less friction, heating and debris. A vacuum hose is attached to a vacuum port to remove any tiny amount of debris or smoke during cutting.

Hydraulic Hose Blades

Choosing the ideal blade for cutting hydraulic hose depends greatly on the saw you are using, the type of hose you are cutting and the production rates you require. Eaton offers 6 types of blades designed to cut hydraulic hose. If you’re not sure which is best suited to your application please call us for our recommendation.

Featured resources

Let’s work together

Whether your products move, turn, shape, mold, lift, dig, or haul, you can depend on Eaton’s fluid conveyance products to deliver the performance you need to stay competitive. Eaton’s unwavering dedication to leadership in mobile and industrial applications has made Eaton one of the world’s preferred suppliers of fluid conveyance systems, parts, controls and engineered solutions. We’re here to help you find the right solution and to answer any questions you may have regarding our extensive line of products.
productfamily.specification
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close