110V 60 Hz, single phase motor
The power unit of the FT1312 tester is a compact, economical air driven hydraulic pump. It will provide sufficient hydraulic pressure to proof test any Aeroquip hose assembly, up to 22,000 psi
Assemblies up to 2” I.D., 6 spiral wire
*Lexan is a General Electric trademark.
Assemblies up to 2” I.D., 6 spiral wire in 50 ft. coil lengths
The power unit of the FT1261 tester is a compact, economical air driven hydraulic pump. It will provide sufficient hydraulic pressure to proof test any Aeroquip hose assembly, up to 22,000 psi