DESIGN
Industry leading ISO cleanliness levels
INCREASED UPTIME
Longer hose assembly life
CONSTRUCTION
Simple and robust

Contamination control is crucial during the preparation processes in assembling fittings on hose, tubes, and pipes. Eaton’s industry leading projectile cleaning systems help prevent contamination in your systems by:

  • Removing rubber dust and metal particles arising from the hydraulic hose cutting process
  • Removing metal flashings from the hose assembly process (crimping)
  • Removing contaminated oil from hoses, tubes and pipes prior to installation in hydraulics systems

FT1455 series projectile cleaning systems

  • Provides industry leading ISO cleanliness levels
  • Simple and robust construction
  • Available in hand-held and bench-mount configurations
  • Ideal for portable small volume applications, and large volume production applications
  • Broad variety of projectile and nozzle types and sizes to match application needs
  • Minimal setup, works off shop air (80 to 110 psi)

FT1555 series CapSeal systems

Used in conjunction with the FT1355 and FT1455 projectile cleaning systems to prevent recontamination of hose, tube, and pipe assemblies.

  • Provides industry leading ISO cleanliness levels
  • Robust construction for use in heavy duty applications
  • Available in hand-held and bench-mount configurations
  • Ideal for portable small volume applications, and large volume production applications
  • Optimum capsule design to meet a broad variety of applications
  •  Minimal setup

Featured resources

Let’s work together

Whether your products move, turn, shape, mold, lift, dig, or haul, you can depend on Eaton’s fluid conveyance products to deliver the performance you need to stay competitive. Eaton’s unwavering dedication to leadership in mobile and industrial applications has made Eaton one of the world’s preferred suppliers of fluid conveyance systems, parts, controls and engineered solutions. We’re here to help you find the right solution and to answer any questions you may have regarding our extensive line of products.
productfamily.specification
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close