Eaton branded stocking cabinets are the ideal way to organize your inventory of Eaton hose ends, adapters, hoses and assembly tooling.
The sturdy C-40X cabinet contains 40 heavy-duty drawers that can be divided into two, three, or four compartments providing space for a large selection of hose ends and adapters. It has mounting holes for the T-420, ET1187, and ET1000 crimp machines. Dimensions: 46-1/2”H x 40”W; 26” Deep at base, 18” Deep at top. Weight: 228 lbs.
The sturdy FH-135X cabinet contains 50 heavy-duty drawers that can be divided into one, two, or three compartments allowing ample space for a large selection of hose ends and adapters. It includes mounting holes for the ET1187 and ET1000 crimp machines. Dimensions: 46-1/2”H x 33" W; 14-1/2" Deep. Weight: 115 lbs.
The TC-20 cabinet provides easyaccess to all your tooling needs. This collet cabinet fits Eaton’s core tooling products. Standard holes fit the ET425 series collets. Inserts are provided to fit the ET313 series collets. Dimensions: 28-1/2”H x 26-1/2" W; 12-3/4" Deep. Weight: 37.5 lbs.
This stock cabinet containing 63 drawers, which can be divided into two or three sections, is a nice addition to any store front. Dimensions: 25”H x 30 -1/4”W; 9-1/4" Deep. Weight: 61 lbs.
The FC-16X contains 16 clear poly drawers that can be divided into two or three sections. Dimensions: 11-3/4”H x 16 -1/8”W; 9" Deep. Weight: 13 lbs.
The HD-1X cabinet offers the ideal solution for keeping 50-foot lengths of hose off the floor. Vertical slots in the cabinet keep hoses organized and clean. Consider bolting a C-15X stocking cabinet on top of the HD-1X to keep an inventory of hose ends readily available. Internal dimensions have changed from 7 narrow 4.3” sections to 5 wider 6.14” sections to accommodate larger hose sizes. Dimensions: 36”H x 31" W; 24" Deep. Weight: 83 lbs.
The rugged C-15X contains 15 extra large drawers that may be divided into two or three sections for those large, difficult to store items. Dimensions: 13 -5/8”Hx 30 -1/4”W; 14-3/8” Deep. Weight: 45 lbs.
All drawers are clear polypropylene and all dividers are black polypropylene