MAXIMUM DURABILITY
Under harsh operating conditions
HIGH QUALITY
Proprietary blended nylon materials
LIGHT WEIGHT
Improves hose flexibility

Eaton sets the standard for air brake solutions and innovation in the transportation industry.

For years, Eaton has set the standard for air brake solutions and innovation in the transportation industry. The Synflex Solstice and Eclipse Tubing continues that innovation heritage with the use of proprietary thermoplastic materials and being the first to market with a multi-layered design. The Synflex Solstice and Eclipse tubing meets and exceeds SAE/DOT and DIN/ISO performance requirements in addition to the more stringent OEM customer requirements. The EC038 air brake hose is a versatile hose bringing performance and value to market.

Eclipse & Solstice product features:

  • Superior abrasion resistance
  • Ease of cutting
  • Enhanced flexibility and extension
  • Flow performance
  • UV stabilized, thermoformable
  • Formed and straight air brake harness assemblies
  • Available in standard and custom colors
  • Available in all standard sizes

Synflex Eclipse and Solstice tube benefits: 

  • Tested and approved by all major N.A. truck OEMS
  • Over 1 billion ft currently in service
  • Special nylon blend, eliminates supply interruptions caused by Nylon 12 supply issues
  • Qualified with standard industry fittings, provides end user with options
  • Lighter weight and easier to cut than rubber hose

Applications:

  • Truck air brake systems
  • Trailer air brake systems
  • Auxiliary air systems
  • Formed tubes (Tubing only)
  • Formed and straight air brake harness assemblies (Tubing only)

EC038 Air-brake hose benefits :

  • Better flexibility than thermoplastic tubing
  • Option over thermoplastic, in trailer to cab lines

Air brake tubing products include: bulk tubing, straight harnesses, formed harnesses, brass connectors, slider coils and cold air assemblies.

Explore hydraulic hose fittings

From crimp and reusable fittings, quick disconnect couplings to steel adapters and more, Eaton delivers an incredible range of fittings and connectors for virtually any mobile or industrial application to help you make the right connection every time.

Featured literature

Let’s work together

Built on a strong legacy of solving some of the industry’s toughest challenges, Eaton’s hydraulics business, together with our global network of Eaton-certified channel partners, has been supporting manufacturers with world-class products and expert service and support for more than 100 years. Our network is trained to help with everything from specifying to prototyping and system assembly to commissioning.
productfamily.specification
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close