With industry-leading features like near-zero permeation, a tighter bend radius and the widest temperature range in its class, Eaton’s EverCool GH001 mobile A/C hose is an SAE J3062 Type E veneer hose that’s setting an entirely new standard for performance. Plus, GH001 hose is qualified with several refrigerants and refrigerant oils including the emission-reducing R1234yf, helping you meet a variety of customer, industry and environmental requirements with a single, versatile hose.