型号
资源
支持
Performance
Wide beam optics
Energy efficiency
Delivers up to 100 lm/W
Reliability
Corrosion-resistant design
Certifications and compliances
Certificate: CE
Degree of protection: IP66
Design features
Up to 66% energy savings compared to HID fixtures
Extremely low profile and lightweight
5 year lifespan
Cool white (5700K) and warm white (3000K) color temperatures are available
Optional coating color
Permissible temperature range: -40˚C to +55˚C (for normal applications); -40˚C to +45˚C (for emergency lighting applications)
Anti-shock and vibration-proof
Mercury-free and lead-free
Instant ON/OFF
Years of maintenance-free operation
Standard materials
Housing – aluminum
Globe – heat- and impact-resistant tempered glass
RelatedProducts
productfamily.specification
Ordering information
For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".
productfamily.downloadlink
安装说明书
Operating Instructions - PLE Industrial LED Light Fixtures
Download
(PDF 594 KB , 01/06/2021)
目录
(lumin\341rias1)
Download
Uso Industrial
(PDF 259 KB , 15/12/2021)
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
PLE Industrial LED Light Fixtures
您确定吗?
您确定吗?
×
×