Shock- and vibration-resistant solid-state luminaires have no filaments or glass components that could break- greatly reduces the risk of premature failure
Operating ambient: -30°C to +45°C
Full cut-off with no wasted light above the fixture
Standard materials
Housing and heat sink: Die cast aluminum alloy ADC12