Energy-efficient – up to 85% reduction in energy used
Provides up to 50,000 hours rated life – eliminates need for frequent lamp replacement
Contains no mercury or other hazardous substances
Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
Operating ambient: -30ºC to 55ºC (AC), -30ºC to 40ºC (DC)
Standard materials
Body, mounting modules and guard – copper-free aluminum with Corro-free epoxy powder coat