Highbay, lowbay and industrials

Endure industrial LED wall pack

The IP66, stainless steel Endure LED Wall Pack from Eaton's Crouse-Division is designed for use in mining and heavy industrial areas.  An IP66 ingress protection rating and -30°C to 50°C ambient temperature rating ensures trouble-free operation in a variety of harsh and complex applications.

Featuring our patented, modular LED LightBAR™ technology, the Endure LED is available with one or two LightBAR configurations in Type II or Type V distributions.

Reliability
50,000 hours rated life
Performance
Type II or Type V optics
Durability
IP66 rated

Certifications and compliances

NEC/CEC

  • UL1598
  • cUL
  • IP66

Design features

  • White light – provides superior color rendering and ambient clarity; optics are precisely designed to shape the distribution, maximizing efficiency and application spacing
  • Energy efficiency and longer life – 50,000 hours rated life and up to 59% more energy-efficient than the 70W high pressure sodium equivalent
  • Reduction in light pollution – controlled distribution of light means far less light loss
  • IP66 ingress protection rating and -30°C to 50°C ambient temperature rating – ensures trouble-free operation in a variety of harsh and complex applications
  • Junction box – polycarbonate, IP66 rated, four screws to access cover, double row terminal box to expedite installation

Standard materials

  • Housing – 16 gauge stainless steel (SS201), painted powder coat white; optional 316 stainless steel housing available for extreme corrosion resistance
  • Door – die formed stainless steel with 0.156" thick clear tempered glass lens; 316 stainless steel (optional)
  • Gasket – silicone, around perimeter of glass
  • Screws – stainless steel

All external components are finished in a polyester white powder coat paint, electrostatically applied.

productfamily.specification

Ordering information

productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close