型号
资源
支持
Flexibility
Portable version with carry handle available
Reliability
IP66 protection
Certifications and compliances
EC-Type Examination Certificate: LOM 02 ATEX 2035
Marking accd. to 2014/34/EU: Ex II 2 G Ex d e IIC T6 Gb; Ex II 2 D Ex tb IIIC T85°C Db
Degree of protection accd. to EN 60529: IP66
Design features
Compact design
Portable version with carry handle available
Ready to connect for 230 VAC and low voltage 12/24V AC/DC
For high power LED lamp up to 10 watts
High luminous efficacy
Large terminal compartment
Mounting onto inspection windows according to DIN 28120
High degree of protection: IP66
Standard materials
Enclosure – copper-free aluminum with powder coating finish
Protective cover – impact-resistant borosilicate glass
Collar – aluminum with PTFE (Teflon) coating and Viton seal
RelatedProducts
productfamily.specification
Ordering information
For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".
productfamily.downloadlink
安装说明书
Operating Instructions - KFL LED Task and Tank Light
Download
(PDF 494 KB , 20/05/2021)
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
CEAG KFL LED Explosion-protected Task and Tank Light
您确定吗?
您确定吗?
×
×