Specifications and technical details on the KAZ non-fuse actuator and MIS 600Vac non time-delay pin indicating 13/32" x 2" (10x50.8mm) supplemental fuses.
Specifications and technical details on the MIC pin indicating, fast-acting 13/32" x 1-1/2" (10x38mm) supplemental fuses. The information on the MIC fuses in this data sheet supersedes the information on the MIC fuses contained in the MIN/MIC data sheet No. 2047.