Features, benefits and specifications of the Bussmann series 600Vac CUBEFuse Safety Switch available in 30, 60, and 100 amp ratings in NEMA 1, 3R, 12, and 4X enclosures.
Specifications and technical details on the Bussmann CUBEFuse Safety Switch, available in 30, 60 and 100 amp versions in NEMA 1, 3R, 12 and 4X stainless enclosures with SCCR up to 200kA AC.