Complies with NEC Article 501 and CEC Part I, Section 18
Free swinging in any direction through an angle of 15° from perpendicular
Weight of fixture is supported by a high strength brass bellows and a stainless steel cushioning spring
Two part assembly consisting of fixture hanger cover and CPS12 outlet box; provides a wide variety of conduit arrangements; a set screw locks the conduit stem in place
Standard materials
Feraloy iron alloy with electrogalvanized and aluminum acrylic paint