Certifications and compliances

NEC/CEC

  • Class I, Groups A, B, C, D
  • Class II, Groups E, F, G
  • Class III

UL standard

  • UL1203

CSA standard

  • C22.2 No. 30

Design features

  • Complies with NEC Article 501/CEC Part I, Section 18
  • Free swinging in any direction through a large arc
  • Good electrical continuity – no bonding jumpers needed
  • Watertight construction
  • Insulating liner of asphalt impregnated fiber to protect conductors
  • Constructed to reinforced flexible metal hose
  • Two female end fittings, each with a removable short nipple
  • Nipples fit set screw type luminaire hubs
  • Female end fittings are equipped with set screws to prevent turning during relamping and loosening of fitting with vibrations

Standard materials

  • Inner core – brass
  • Outer braid – bronze
  • End fittings – bronze; brass (CSA certified units)