Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-184283

Design features

  • Clampbacks are available in 1/2" to 6" trade sizes
  • Straps and clamps are available in 1/2" to 4" trade sizes

Standard materials

  • Clampbacks – stamped steel: 1/2” to 1-1/2”; malleable iron: 2” to 6”
  • Clamps – malleable iron or steel
  • Nailing straps – cast steel or stamped steel