Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-22132
  • Concrete tight
  • Raintight

Design features

  • Fast installation; fittings push onto the EMT conduit without the use of any tools or additional labor
  • No disassembly required
  • Available in 1/2” and 3/4” trade sizes for both connectors and couplings
  • Available in insulated and non-insulated versions to meet customer preference
  • Patented design

Standard materials

  • Body – zinc die cast, natural
  • Gasket – neoprene

Videos