Certifications and compliances

NEC/CEC

  • Class I, Division 2
  • Class II, Divisions 1 & 2
  • Class III, Divisions 1 & 2
  • Suitable for grounding in sizes 3/8” through 1-1/4” under NEC
  • UL standards: 514B, 467
  • cUL standard: C22.2 No. 18F
  • UL File No. E-19189

Design features

  • Liquidtight, raintight, oiltight for protection and long life in wet, dusty and corrosive environments
  • Hex shaped gland nut allows for easy wrenching, providing a fast, tight installation
  • Suitable for wet locations
  • Reusable, long ferrule prevents pull-out and tight bend conduit pop-out
  • Furnished with locknut and sealing ring
  • Third party certified
  • Available in insulated and non-insulated versions to meet any customer preference

Standard materials

  • Body – straight: steel; 45°: malleable iron; 90°: malleable iron
  • Gland nut – steel
  • Ferrule – steel
  • Gland nut sealing ring – nylon
  • Sealing gasket – polypropylene
  • Locknut – steel