Certifications and compliances

NEC and CEC

  • UL and cUL Listed
  • UL File No. E-19189

Design features

  • Rated for 105°C or 150°C
  • Plastic throat liner will not chip, crack, swell or shrink; it resists corrosion, chemicals and temperature extremes

Standard materials

  • Body – malleable iron, zinc die cast and non-metallic options
  • Insuliner – ULTEM1000