Certifications and compliances

NEC and CEC

  • UL and cUL Listed
  • UL File No. E-6225

Design features

  • Resilient plastic liner resists corrosion, chemicals and temperature extremes
  • Threaded or threadless
  • 105° or 150° rated

Standard materials

  • Body – malleable iron or zinc die cast
  • Insuliner – ULTEM1000

Drawings and design support