Seal may be installed in the existing conduit run without disassembly of the conduit system, saving time and labor
Overall length and spacing requirements do not exceed those of standard EYS seals; permits close nesting of seals
Pipe plugs permit the installation of a standard ECD15 drain fitting (ordered separately) for use in vertical conduit runs to drain any water that might accumulate in the conduit system
Steel set screws provide grounding continuity
Suitable for vertical and horizontal installations for indoor and outdoor applications