Design features

  • Consists of five tools and a canvas tool bag; four tools have two unique ends for a total of nine different tools
  • Each tool is numbered for easy identification
  • Tools are constructed of durable plastic with smooth and rounded surfaces that will not abrade the electrical insulation
  • The hook tool (#3), with a large hook on one end and a small hook on the other end, is designed to lift and separate individual wires
  • The packing tools (#1, #2 and #4) have rounded ends designed for packing fiber in between and around electrical conductors
  • The wedge tools (#2 and #5) are designed for hands-free separation of conductors while packing fiber
  • The mirrored tool (#5) allows for easy inspection of the sealing fittings
  • All tools are sized and precisely angled to accommodate various sizes of fittings
  • The canvas tool bag is designed to neatly store and protect tools while not in use

Videos