1/2” and 3/4” (brass and stainless): Class I, Division 1, Groups A, B, C, D
1” to 2” (brass and stainless): Class I, Division 1, Groups C, D
All sizes for use in Class II, Division 1, Groups E, F, G; Class III
UL standard
UL1203
Lengths up to 36” – UL Listed
Lengths above 36” – not UL Listed
ATEX and IECEx – ECGJH S516 only
1/2” and 3/4” (4” to 36” flexible length only) – Ex d IIC, IP66
1” to 2” (4” to 36” flexible length only) – Ex d IIB, IP66
Design features
Rugged design to withstand explosive pressure (Class I) and mechanical abuse
Liquidtight for wet locations
For use where lack of space makes use of rigid conduit difficult
Wire duct liner in sizes 1/2” to 2” insulates against grounds and burn through from short circuit
No bonding jumpers required; metallic braid provides continuous electrical path
ECGJH combination has two threaded male end fittings
ECLK combination has one female union and one male threaded end fitting
Standard materials
End fittings – 1/2” to 2”: forged brass, natural; 2-1/2” to 4”: stainless steel, natural
Female unions – 1/2” to 1”: steel, electrogalvanized with chromate treatment; 1-1/4” to 4”: Feraloy iron alloy, electrogalvanized with aluminum acrylic paint
1/2” to 2” couplings have bronze braid covering and flexible brass inner core; packing is woven cotton braid impregnated with asphalt
2-1/2” to 4” couplings have a Type 304 stainless steel braid
ECGJH couplings available in all stainless steel
Flexible PVC protective coating available for highly corrosive locations