型号
资源
支持
Certifications and compliances
NEC/CEC
UL and cUL Listed
Design features
Available in 1/2" through 6" trade sizes
Gland ring on compression fittings tighten up in fewer turns, saving time and providing outstanding pull-out strength
Tri-head screw on set screw fittings allows installation using a slotted, Phillips or Robertson head screwdriver
Concrete tight
productfamily.specification
comparisionGoBack
×
×
Something went wrong
Sorry, we can't get that information right now.
productfamily.downloadlink
目录
Crouse-Hinds series Connectors and Couplings - Rigid-IMC catalog page
Download
(PDF 644 KB , 20/06/2019)
Crouse-Hinds series Hot Dip Galvanized Couplings, Clamps and Clampbacks - Rigid-IMC catalog page
Download
(PDF 209 KB , 20/06/2019)
Crouse-Hinds series Stainless Steel Clamps, Straps, Clampbacks and Hangers - Rigid-IMC catalog page
Download
(PDF 143 KB , 20/06/2019)
Crouse-Hinds series Stainless Steel Connectors and Couplings - Rigid-IMC catalog page
Download
(PDF 143 KB , 11/07/2019)
认证报告
Canadian certification
UL certification
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
Connectors and Couplings - Rigid-IMC
您确定吗?
您确定吗?
×
×