Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-22132

Design features

  • Available in 1/2" through 4" trade sizes
  • Tri-head screw on set screw fittings allows installation using a slotted, Phillips or Robertson head screwdriver
  • Male hub threads – NPSM
  • Concrete tight when taped
  • Surfaces on the compression nut provide for easy wrenching to quickly and easily tighten the nut

Standard materials

  • Zinc plated steel or zinc die cast

Drawings and design support