Certifications and compliances

  • UL and cUL Listed
  • UL File No. E-19189 

Design features

  • Available in set screw, compression and saddle clamp designs
  • Saddle clamp design (ACC series) safely secures cable or conduit in place and prevents loosening from vibration
  • Compression ring and nut on compression couplings provide a strong, secure termination point for EMT conduit
  • Available in steel with zinc electroplating or zinc die cast for excellent corrosion resistance

Standard materials

  • Zinc plated steel or zinc die cast