ACMC

Combination Couplings - AC/MC

ACC combination couplings from Eaton's Crouse-Hinds Division are used to join EMT conduit to armored cable, metal-clad cable or flexible metallic conduit.

Certifications and compliances

NEC/CEC

  • UL Listed
  • cUL Listed

Design features

  • Dual gripping saddle design on the coupling safely secures cable or conduit in place and prevents loosening from vibration
  • Steel compression ring and nut provide a strong, secure termination point for EMT conduit
  • Tri-head set screw may be installed using a slotted, Phillips or Robertson head screwdriver
  • Steel combination coupling is zinc electroplated for corrosion resistance

Standard materials

  • Body – steel, zinc electroplated
  • Saddle – steel, zinc electroplated
  • Screw – steel, zinc electroplated
productfamily.specification

Ordering information

Combination Couplings AC-MC Order Tables
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close