Cure time is 8 hours for Class I, Groups C and D applications and 72 hours for Class I, Group A and B applications
1 year shelf life from date of manufacture
Ambient temperature range (after curing) is -40°F to +165°F
Chico A-P Intrapak:
Packaged in two compartment plastic pouch with precise amount of water for mixing; no measuring or tools required
A hard squeeze of the water compartment forces the water into the compartment containing the Chico compound; mixing is completed by kneading the pouch for one minute
Mixed sealing compound is poured directly into the sealing fitting – no funnel required; the package label indicates the size and quantity of sealing fittings each pouch will properly fill; compound hardens in 60-70 minutes
Chico X fiber:
Mineral wool that packs easily, forming around each conductor