SIHA PURANIT fining agent is an active, selected top-quality Na-Ca bentonite for effective clarification and stabilization of protein in must, wine, and fruit juice.
Beverage to be fined | SIHA PURANIT lb/1,000 gal (g/hl) |
Low-protein wines | up to 8.35 (100) |
Low-protein wines | up to 16.69 (200) |
Sediment | up to 20.86 (250) |
Sweetening must | up to 16.69 (200) |
Fruit juices | up to 8.35 (100) |
Fining of vinegar | up to 10.01 (120) |