SIHA PURANIT UF fining agent is a low sand bentonite that was specially developed for ultrafiltration systems. This product protects the membranes, pumps and piping of the UF system. In addition, it offers highly effective clarification and stabilization of fruit juice.
Beverage to be fined | SIHA PURANIT UF lb/1,000 gal (g/hl) |
Fruit juices | 2.09 to 12.52 (25 – 50 g/hl) |