SIHA GESIL fining agent is a further-developed, casein-free, combination product based on gelatin, modified silicates, and PVPP and is used for the direct treatment of mash and must. It ensures a significant reduction of undesirable phenols and at the same time improved trub sedimentation.
Application | Application quantity in fl oz/100 gal (ml/hl) |
Musts from healthy grapes | 2 – 4 (20 – 30) |
Musts from grapes that had been subjected to high mechanical stress or that have started to rot | 5 – 6 (40 – 50) |